Browning Steel Rough Bore Gearbelt Pulley - 28LB075
Part #:1055235
Catalog #:28LB075
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | GBPulley_Master2 | Width (mm): | 19.05 mm |
| Bore Range: | 5/8 to 1 3/8 | Number of teeth: | 28 |
| Product Type: | Gearbelt Pulley | Material: | Steel |
| Bore Type: | Rough Bore | Belt Section: | L |
| Pitch Diameter (in): | 3.342 in | Width (in): | 0.75 in |
| Outside Diameter (in): | 3.312 in | Flange (in): | 3.566 in |
| Outside Diameter (mm): | 84.1248 mm | Face Width: | 1 |
| Length Through Bore: | 1.5 | Overall Length (in): | 1.5 in |
| Bore Diameter (in): | 0.625 in | Hub Projection: | 0.5 |
| With Flanges: | With Flanges | Number of Hubs: | 1 |
| Pulley Construction: | Solid | Hub Diameter (in): | 2.25 in |
General Specifications
| UPC: | 662289314263 | Weight: | 2.60 LB |
| Packaged Length: | 3.70 IN | Packaged Width: | 3.70 IN |
| Packaged Height: | 1.90 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

