Browning Steel Rough Bore Gearbelt Pulley - 19LB100
Part #:1055292
Catalog #:19LB100
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 19 | Model Name: | GBPulley_Master2 |
| Width (mm): | 25.4 mm | Bore Range: | 1/2 to 7/8 |
| Product Type: | Gearbelt Pulley | Material: | Steel |
| Bore Type: | Rough Bore | Belt Section: | L |
| Outside Diameter (mm): | 56.8452 mm | Width (in): | 1 in |
| Pitch Diameter (in): | 2.268 in | Flange (in): | 2.50 in |
| Outside Diameter (in): | 2.238 in | Face Width: | 1.25 |
| Hub Projection: | 0.5 | With Flanges: | With Flanges |
| Length Through Bore: | 1.75 | Pulley Construction: | Solid |
| Number of Hubs: | 1 | Hub Diameter (in): | 1.6875 in |
| Overall Length (in): | 1.75 in | Bore Diameter (in): | 0.5 in |
General Specifications
| UPC: | 662289222391 | Weight: | 1.59 LB |
| Packaged Length: | 3.30 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

