Browning Steel Rough Bore Gearbelt Pulley - 20LB100
Part #:1055300
Catalog #:20LB100
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | GBPulley_Master2 | Number of teeth: | 20 |
| Width (mm): | 25.4 mm | Bore Range: | 1/2 to 7/8 |
| Product Type: | Gearbelt Pulley | Material: | Steel |
| Bore Type: | Rough Bore | Pitch Diameter (in): | 2.387 in |
| Belt Section: | L | Width (in): | 1 in |
| Outside Diameter (in): | 2.357 in | Outside Diameter (mm): | 59.8678 mm |
| Flange (in): | 2.6250 in | Face Width: | 1.25 |
| Overall Length (in): | 1.75 in | Pulley Construction: | Solid |
| With Flanges: | With Flanges | Number of Hubs: | 1 |
| Length Through Bore: | 1.75 | Bore Diameter (in): | 0.5 in |
| Hub Diameter (in): | 1.6875 in | Hub Projection: | 0.5 |
General Specifications
| UPC: | 662289152414 | Weight: | 1.76 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 3.60 IN |
| Packaged Height: | 2.00 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

