Browning Steel Rough Bore Gearbelt Pulley - 21LB100
Part #:1055318
Catalog #:21LB100
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 25.4 mm | Model Name: | GBPulley_Master2 |
| Number of teeth: | 21 | Bore Range: | 5/8 to 1 1/4 |
| Product Type: | Gearbelt Pulley | Bore Type: | Rough Bore |
| Material: | Steel | Pitch Diameter (in): | 2.507 in |
| Outside Diameter (mm): | 62.9158 mm | Outside Diameter (in): | 2.477 in |
| Width (in): | 1 in | Flange (in): | 2.8750 in |
| Belt Section: | L | Face Width: | 1.25 |
| With Flanges: | With Flanges | Number of Hubs: | 1 |
| Hub Projection: | 0.5 | Pulley Construction: | Solid |
| Length Through Bore: | 1.75 | Overall Length (in): | 1.75 in |
| Hub Diameter (in): | 2 in | Bore Diameter (in): | 0.625 in |
General Specifications
| UPC: | 662289314287 | Weight: | 2.39 LB |
| Packaged Length: | 3.30 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

