Browning Steel Rough Bore Gearbelt Pulley - 26LB100
Part #:1055342
Catalog #:26LB100
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 26 | Product Type: | Gearbelt Pulley |
| Bore Range: | 5/8 to 1 5/8 | Width (mm): | 25.4 mm |
| Model Name: | GBPulley_Master2 | Bore Type: | Rough Bore |
| Material: | Steel | Belt Section: | L |
| Pitch Diameter (in): | 3.104 in | Outside Diameter (in): | 3.074 in |
| Flange (in): | 3.33 in | Width (in): | 1 in |
| Outside Diameter (mm): | 78.0796 mm | Face Width: | 1.25 |
| With Flanges: | With Flanges | Hub Projection: | 0.5 |
| Hub Diameter (in): | 2.4375 in | Length Through Bore: | 1.75 |
| Pulley Construction: | Solid | Overall Length (in): | 1.75 in |
| Number of Hubs: | 1 | Bore Diameter (in): | 0.625 in |
General Specifications
| UPC: | 662289314294 | Weight: | 2.84 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 3.60 IN |
| Packaged Height: | 2.00 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

