Browning Steel Rough Bore Gearbelt Pulley - 30LB100
Part #:1055367
Catalog #:30LB100
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Gearbelt Pulley | Bore Range: | 5/8 to 1 7/8 |
| Number of teeth: | 30 | Width (mm): | 25.4 mm |
| Bore Type: | Rough Bore | Material: | Steel |
| Flange (in): | 3.8125 in | Outside Diameter (in): | 3.551 in |
| Pitch Diameter (in): | 3.581 in | Outside Diameter (mm): | 90.1954 mm |
| Belt Section: | L | Width (in): | 1 in |
| Face Width: | 1.25 | Bore Diameter (in): | 0.625 in |
| Overall Length (in): | 1.75 in | Length Through Bore: | 1.75 |
| Number of Hubs: | 1 | Pulley Construction: | Solid |
| Hub Projection: | 0.5 | With Flanges: | With Flanges |
| Hub Diameter (in): | 2.8125 in |
General Specifications
| UPC: | 662289192427 | Weight: | 3.86 LB |
| Packaged Length: | 4.30 IN | Packaged Width: | 4.30 IN |
| Packaged Height: | 3.20 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

