Browning Steel Rough Bore Gearbelt Pulley - 36LB100
Part #:1055383
Catalog #:36LB100
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | GBPulley_Master2 | Product Type: | Gearbelt Pulley |
| Number of teeth: | 36 | Bore Range: | 5/8 to 2 5/16 |
| Width (mm): | 25.4 mm | Material: | Steel |
| Bore Type: | Rough Bore | Width (in): | 1 in |
| Belt Section: | L | Outside Diameter (mm): | 108.3818 mm |
| Outside Diameter (in): | 4.267 in | Flange (in): | 4.6875 in |
| Pitch Diameter (in): | 4.297 in | Face Width: | 1.25 |
| With Flanges: | With Flanges | Overall Length (in): | 1.75 in |
| Hub Projection: | 0.5 | Hub Diameter (in): | 3.5 in |
| Pulley Construction: | Solid | Number of Hubs: | 1 |
| Bore Diameter (in): | 0.625 in | Length Through Bore: | 1.75 |
General Specifications
| UPC: | 662289212484 | Weight: | 5.67 LB |
| Packaged Length: | 4.70 IN | Packaged Width: | 4.80 IN |
| Packaged Height: | 2.10 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

