Browning Steel Rough Bore Gearbelt Pulley - 21HB100
Part #:1055466
Catalog #:21HB100
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 25.4 mm | Bore Range: | 3/4 to 1 11/16 |
| Product Type: | Gearbelt Pulley | Number of teeth: | 21 |
| Bore Type: | Rough Bore | Material: | Steel |
| Outside Diameter (mm): | 83.5152 mm | Width (in): | 1 in |
| Belt Section: | H | Outside Diameter (in): | 3.288 in |
| Flange (in): | 3.574 in | Pitch Diameter (in): | 3.342 in |
| Face Width: | 1.3125 | With Flanges: | With Flanges |
| Length Through Bore: | 2.125 | Overall Length (in): | 2.125 in |
| Bore Diameter (in): | 0.75 in | Hub Projection: | 0.8125 |
| Number of Hubs: | 1 | Pulley Construction: | Solid |
| Hub Diameter (in): | 2.625 in |
General Specifications
| UPC: | 662289182503 | Weight: | 3.78 LB |
| Packaged Length: | 4.20 IN | Packaged Width: | 4.20 IN |
| Packaged Height: | 3.30 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

