Browning Steel Rough Bore Gearbelt Pulley - 22HB100
Part #:1055474
Catalog #:22HB100
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Range: | 3/4 to 1 3/4 | Number of teeth: | 22 |
| Model Name: | GBPulley_Master2 | Width (mm): | 25.4 mm |
| Product Type: | Gearbelt Pulley | Bore Type: | Rough Bore |
| Material: | Steel | Outside Diameter (in): | 3.447 in |
| Width (in): | 1 in | Flange (in): | 3.735 in |
| Pitch Diameter (in): | 3.501 in | Belt Section: | H |
| Outside Diameter (mm): | 87.5538 mm | Face Width: | 1.3125 |
| With Flanges: | With Flanges | Hub Diameter (in): | 2.75 in |
| Pulley Construction: | Solid | Overall Length (in): | 2.25 in |
| Length Through Bore: | 2.25 | Number of Hubs: | 1 |
| Hub Projection: | 0.9375 | Bore Diameter (in): | 0.75 in |
General Specifications
| UPC: | 662289232529 | Weight: | 4.32 LB |
| Packaged Length: | 4.20 IN | Packaged Width: | 4.30 IN |
| Packaged Height: | 3.40 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

