Browning Steel Rough Bore Gearbelt Pulley - 24HB100
Part #:1055482
Catalog #:24HB100
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Gearbelt Pulley | Bore Range: | 3/4 to 1 7/8 |
| Width (mm): | 25.4 mm | Number of teeth: | 24 |
| Model Name: | GBPulley_Master2 | Bore Type: | Rough Bore |
| Material: | Steel | Width (in): | 1 in |
| Outside Diameter (mm): | 95.6564 mm | Outside Diameter (in): | 3.766 in |
| Belt Section: | H | Pitch Diameter (in): | 3.82 in |
| Flange (in): | 4.050 in | Face Width: | 1.3125 |
| With Flanges: | With Flanges | Overall Length (in): | 2.25 in |
| Number of Hubs: | 1 | Bore Diameter (in): | 0.75 in |
| Length Through Bore: | 2.25 | Pulley Construction: | Solid |
| Hub Projection: | 0.9375 | Hub Diameter (in): | 3 in |
General Specifications
| UPC: | 662289162550 | Weight: | 5.24 LB |
| Packaged Length: | 5.30 IN | Packaged Width: | 5.30 IN |
| Packaged Height: | 3.40 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

