Browning Steel Rough Bore Gearbelt Pulley - 26HB100
Part #:1055490
Catalog #:26HB100
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Gearbelt Pulley | Bore Range: | 3/4 to 2 1/4 |
| Number of teeth: | 26 | Width (mm): | 25.4 mm |
| Model Name: | GBPulley_Master2 | Material: | Steel |
| Bore Type: | Rough Bore | Pitch Diameter (in): | 4.138 in |
| Outside Diameter (in): | 4.084 in | Width (in): | 1 in |
| Belt Section: | H | Outside Diameter (mm): | 103.7336 mm |
| Flange (in): | 4.370 in | Face Width: | 1.3125 |
| Bore Diameter (in): | 0.75 in | With Flanges: | With Flanges |
| Hub Projection: | 1.0625 | Number of Hubs: | 1 |
| Pulley Construction: | Solid | Overall Length (in): | 2.375 in |
| Hub Diameter (in): | 3.375 in | Length Through Bore: | 2.375 |
General Specifications
| UPC: | 662289314317 | Weight: | 6.62 LB |
| Packaged Length: | 5.30 IN | Packaged Width: | 5.40 IN |
| Packaged Height: | 3.60 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

