Browning Steel Rough Bore Gearbelt Pulley - 14HB150
Part #:1055524
Catalog #:14HB150
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Range: | 3/4 to 7/8 | Number of teeth: | 14 |
| Width (mm): | 38.1 mm | Product Type: | Gearbelt Pulley |
| Material: | Steel | Bore Type: | Rough Bore |
| Width (in): | 1.5 in | Pitch Diameter (in): | 2.228 in |
| Flange (in): | 2.461 in | Outside Diameter (mm): | 55.2196 mm |
| Belt Section: | H | Outside Diameter (in): | 2.174 in |
| Face Width: | 1.8125 | Number of Hubs: | 1 |
| Bore Diameter (in): | 0.75 in | Pulley Construction: | Solid |
| With Flanges: | With Flanges | Length Through Bore: | 2.375 |
| Hub Diameter (in): | 1.625 in | Overall Length (in): | 2.375 in |
| Hub Projection: | 0.5625 |
General Specifications
| UPC: | 662289272563 | Weight: | 1.89 LB |
| Packaged Length: | 3.20 IN | Packaged Width: | 2.90 IN |
| Packaged Height: | 3.10 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

