Browning Steel Rough Bore Gearbelt Pulley - 24HB150
Part #:1055607
Catalog #:24HB150
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 38.1 mm | Product Type: | Gearbelt Pulley |
| Number of teeth: | 24 | Bore Range: | 3/4 to 1 7/8 |
| Bore Type: | Rough Bore | Material: | Steel |
| Flange (in): | 4.050 in | Outside Diameter (mm): | 95.6564 mm |
| Belt Section: | H | Width (in): | 1.5 in |
| Outside Diameter (in): | 3.766 in | Pitch Diameter (in): | 3.82 in |
| Face Width: | 1.8125 | Length Through Bore: | 2.75 |
| With Flanges: | With Flanges | Pulley Construction: | Solid |
| Hub Projection: | 0.9375 | Overall Length (in): | 2.75 in |
| Hub Diameter (in): | 3 in | Bore Diameter (in): | 0.75 in |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289262625 | Weight: | 6.52 LB |
| Packaged Length: | 4.30 IN | Packaged Width: | 4.30 IN |
| Packaged Height: | 3.20 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

