Browning Steel Rough Bore Gearbelt Pulley - 14HB200
Part #:1055649
Catalog #:14HB200
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Range: | 3/4 to 7/8 | Product Type: | Gearbelt Pulley |
| Width (mm): | 50.8 mm | Number of teeth: | 14 |
| Material: | Steel | Bore Type: | Rough Bore |
| Outside Diameter (mm): | 55.2196 mm | Outside Diameter (in): | 2.174 in |
| Belt Section: | H | Flange (in): | 2.461 in |
| Pitch Diameter (in): | 2.228 in | Width (in): | 2 in |
| Face Width: | 2.34375 | Hub Projection: | 0.5625 |
| Hub Diameter (in): | 1.625 in | Length Through Bore: | 2.90625 |
| Bore Diameter (in): | 0.75 in | With Flanges: | With Flanges |
| Pulley Construction: | Solid | Number of Hubs: | 1 |
| Overall Length (in): | 2.90625 in |
General Specifications
| UPC: | 662289112661 | Weight: | 2.34 LB |
| Packaged Length: | 3.10 IN | Packaged Width: | 3.30 IN |
| Packaged Height: | 3.20 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

