Browning Steel Rough Bore Gearbelt Pulley - 17HB200
Part #:1055664
Catalog #:17HB200
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 17 | Width (mm): | 50.8 mm |
| Bore Range: | 3/4 to 1 1/4 | Product Type: | Gearbelt Pulley |
| Material: | Steel | Bore Type: | Rough Bore |
| Outside Diameter (mm): | 67.3608 mm | Outside Diameter (in): | 2.652 in |
| Belt Section: | H | Pitch Diameter (in): | 2.706 in |
| Width (in): | 2 in | Flange (in): | 2.938 in |
| Face Width: | 2.34375 | Hub Projection: | 0.6875 |
| Number of Hubs: | 1 | Overall Length (in): | 3.03125 in |
| Length Through Bore: | 3.03125 | With Flanges: | With Flanges |
| Hub Diameter (in): | 2 in | Pulley Construction: | Solid |
| Bore Diameter (in): | 0.75 in |
General Specifications
| UPC: | 662289172719 | Weight: | 3.78 LB |
| Packaged Length: | 3.88 IN | Packaged Width: | 3.88 IN |
| Packaged Height: | 3.19 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

