Browning Steel Rough Bore Gearbelt Pulley - 19HB200
Part #:1055680
Catalog #:19HB200
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 19 | Bore Range: | 3/4 to 1 1/2 |
| Width (mm): | 50.8 mm | Product Type: | Gearbelt Pulley |
| Material: | Steel | Bore Type: | Rough Bore |
| Belt Section: | H | Pitch Diameter (in): | 3.024 in |
| Flange (in): | 3.256 in | Width (in): | 2 in |
| Outside Diameter (mm): | 75.438 mm | Outside Diameter (in): | 2.97 in |
| Face Width: | 2.34375 | Pulley Construction: | Solid |
| Bore Diameter (in): | 0.75 in | Hub Projection: | 0.6875 |
| Overall Length (in): | 3.03125 in | Number of Hubs: | 1 |
| Length Through Bore: | 3.03125 | With Flanges: | With Flanges |
| Hub Diameter (in): | 2.375 in |
General Specifications
| UPC: | 662289122776 | Weight: | 4.52 LB |
| Packaged Length: | 4.20 IN | Packaged Width: | 4.30 IN |
| Packaged Height: | 3.10 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

