Browning Steel Rough Bore Gearbelt Pulley - 16HB300
Part #:1055763
Catalog #:16HB300
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Gearbelt Pulley | Number of teeth: | 16 |
| Bore Range: | 3/4 to 1 1/8 | Width (mm): | 76.2 mm |
| Model Name: | GBPulley_Master2 | Material: | Steel |
| Bore Type: | Rough Bore | Outside Diameter (in): | 2.492 in |
| Belt Section: | H | Width (in): | 3 in |
| Outside Diameter (mm): | 63.2968 mm | Flange (in): | 2.780 in |
| Pitch Diameter (in): | 2.546 in | Face Width: | 3.375 |
| Length Through Bore: | 4.0625 | Bore Diameter (in): | 0.75 in |
| Pulley Construction: | Solid | With Flanges: | With Flanges |
| Overall Length (in): | 4.0625 in | Hub Diameter (in): | 1.875 in |
| Number of Hubs: | 1 | Hub Projection: | 0.6875 |
General Specifications
| UPC: | 662289272792 | Weight: | 4.54 LB |
| Packaged Length: | 4.44 IN | Packaged Width: | 4.44 IN |
| Packaged Height: | 4.25 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

