Browning Steel Rough Bore Gearbelt Pulley - 19HB300
Part #:1055797
Catalog #:19HB300
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Gearbelt Pulley | Width (mm): | 76.2 mm |
| Bore Range: | 3/4 to 1 1/2 | Number of teeth: | 19 |
| Bore Type: | Rough Bore | Material: | Steel |
| Flange (in): | 3.256 in | Pitch Diameter (in): | 3.024 in |
| Belt Section: | H | Outside Diameter (in): | 2.97 in |
| Outside Diameter (mm): | 75.438 mm | Width (in): | 3 in |
| Face Width: | 3.375 | With Flanges: | With Flanges |
| Overall Length (in): | 4.0625 in | Length Through Bore: | 4.0625 |
| Number of Hubs: | 1 | Bore Diameter (in): | 0.75 in |
| Pulley Construction: | Solid | Hub Projection: | 0.6875 |
| Hub Diameter (in): | 2.375 in |
General Specifications
| UPC: | 662289222841 | Weight: | 6.78 LB |
| Packaged Length: | 4.44 IN | Packaged Width: | 4.44 IN |
| Packaged Height: | 4.25 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

