Browning Steel Rough Bore Gearbelt Pulley - 28HB300
Part #:1055854
Catalog #:28HB300
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Range: | 1 1/8 to 2 5/16 | Width (mm): | 76.2 mm |
| Product Type: | Gearbelt Pulley | Number of teeth: | 28 |
| Material: | Steel | Bore Type: | Rough Bore |
| Outside Diameter (in): | 4.402 in | Belt Section: | H |
| Flange (in): | 4.687 in | Width (in): | 3 in |
| Outside Diameter (mm): | 111.8108 mm | Pitch Diameter (in): | 4.456 in |
| Face Width: | 3.375 | With Flanges: | With Flanges |
| Bore Diameter (in): | 1.125 in | Number of Hubs: | 1 |
| Overall Length (in): | 4.4375 in | Pulley Construction: | Solid |
| Length Through Bore: | 4.4375 | Hub Projection: | 1.0625 |
| Hub Diameter (in): | 3.5 in |
General Specifications
| UPC: | 662289192885 | Weight: | 14.41 LB |
| Packaged Length: | 5.40 IN | Packaged Width: | 5.30 IN |
| Packaged Height: | 5.10 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

