Browning Steel Rough Bore Gearbelt Pulley - 20XHB200
Part #:1055888
Catalog #:20XHB200
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Gearbelt Pulley | Model Name: | GBPulley_Master2 |
| Width (mm): | 50.8 mm | Number of teeth: | 20 |
| Bore Range: | 1 to 2 1/4 | Material: | Ductile Iron |
| Bore Type: | Rough Bore | Flange (in): | 6.1250 in |
| Outside Diameter (in): | 5.46 in | Pitch Diameter (in): | 5.57 in |
| Outside Diameter (mm): | 138.684 mm | Belt Section: | XH |
| Width (in): | 2 in | Face Width: | 2.5625 |
| Number of Hubs: | 1 | Hub Projection: | 1 |
| Pulley Construction: | Solid | Length Through Bore: | 3.5625 |
| Overall Length (in): | 3.5625 in | With Flanges: | With Flanges |
| Bore Diameter (in): | 1 in | Hub Diameter (in): | 4.25 in |
General Specifications
| UPC: | 662289112890 | Weight: | 17.45 LB |
| Packaged Length: | 7.40 IN | Packaged Width: | 7.20 IN |
| Packaged Height: | 6.30 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

