Browning Steel Rough Bore Gearbelt Pulley - 18XHB300
Part #:1055896
Catalog #:18XHB300
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 18 | Bore Range: | 1 to 2 1/4 |
| Width (mm): | 76.2 mm | Product Type: | Gearbelt Pulley |
| Material: | Ductile Iron | Bore Type: | Rough Bore |
| Outside Diameter (in): | 4.903 in | Pitch Diameter (in): | 5.013 in |
| Belt Section: | XH | Width (in): | 3 in |
| Flange (in): | 5.556 in | Outside Diameter (mm): | 124.5362 mm |
| Face Width: | 3.625 | Number of Hubs: | 1 |
| Pulley Construction: | Solid | Hub Diameter (in): | 3.6875 in |
| With Flanges: | With Flanges | Bore Diameter (in): | 1 in |
| Overall Length (in): | 4.625 in | Hub Projection: | 1 |
| Length Through Bore: | 4.625 |
General Specifications
| UPC: | 662289242917 | Weight: | 18.10 LB |
| Packaged Length: | 6.40 IN | Packaged Width: | 6.20 IN |
| Packaged Height: | 6.30 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

