Browning Steel Rough Bore Gearbelt Pulley - 24XHB400
Part #:1055946
Catalog #:24XHB400
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 101.6 mm | Model Name: | GBPulley_Master2 |
| Product Type: | Gearbelt Pulley | Bore Range: | 1 to 3 1/2 |
| Number of teeth: | 24 | Material: | Ductile Iron |
| Bore Type: | Rough Bore | Pitch Diameter (in): | 6.685 in |
| Width (in): | 4 in | Belt Section: | XH |
| Outside Diameter (mm): | 152.8318 mm | Flange (in): | 7.167 in |
| Outside Diameter (in): | 6.575 in | Face Width: | 4.6875 |
| Hub Projection: | 1.25 | Hub Diameter (in): | 5.25 in |
| Number of Hubs: | 1 | Overall Length (in): | 5.938 in |
| With Flanges: | With Flanges | Pulley Construction: | Solid |
| Length Through Bore: | 5.938 | Bore Diameter (in): | 1 in |
General Specifications
| UPC: | 662289182954 | Weight: | 44.00 LB |
| Packaged Length: | 8.30 IN | Packaged Width: | 8.20 IN |
| Packaged Height: | 6.80 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

