Browning Steel Rough Bore Gearbelt Pulley - 14XLB037S
Part #:1430735
Catalog #:14XLB037S
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Gearbelt Pulley | Bore Range: | 1/4 to 1/4 |
| Width (mm): | 9.525 mm | Number of teeth: | 14 |
| Bore Type: | Rough Bore | Material: | Steel |
| Outside Diameter (mm): | 22.1234 mm | Width (in): | 0.375 in |
| Belt Section: | XL | Flange (in): | 1.09375 in |
| Pitch Diameter (in): | 0.891 in | Outside Diameter (in): | 0.871 in |
| Face Width: | 0.5625 | With Flanges: | With Flanges |
| Length Through Bore: | 0.8125 | Hub Diameter (in): | 0.5625 in |
| Bore Diameter (in): | 0.25 in | Pulley Construction: | Solid |
| Overall Length (in): | 0.8125 in | Number of Hubs: | 1 |
| Hub Projection: | 0.25 |
General Specifications
| UPC: | 662289753840 | Weight: | 0.12 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 1.38 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

