Browning Steel Rough Bore Gearbelt Pulley - 15XLB037S
Part #:1430743
Catalog #:15XLB037S
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Gearbelt Pulley | Width (mm): | 9.525 mm |
| Bore Range: | 1/4 to 5/16 | Number of teeth: | 15 |
| Bore Type: | Rough Bore | Material: | Steel |
| Belt Section: | XL | Flange (in): | 1.1875 in |
| Width (in): | 0.375 in | Outside Diameter (in): | 0.935 in |
| Outside Diameter (mm): | 23.749 mm | Pitch Diameter (in): | 0.955 in |
| Face Width: | 0.5625 | Number of Hubs: | 1 |
| Hub Projection: | 0.25 | Overall Length (in): | 0.8125 in |
| Bore Diameter (in): | 0.25 in | Pulley Construction: | Solid |
| Length Through Bore: | 0.8125 | With Flanges: | With Flanges |
| Hub Diameter (in): | 0.625 in |
General Specifications
| UPC: | 662289753857 | Weight: | 0.53 LB |
| Packaged Length: | 1.55 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 1.55 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

