Browning Steel Rough Bore Gearbelt Pulley - 18XLB037S
Part #:1430768
Catalog #:18XLB037S
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Gearbelt Pulley | Bore Range: | 1/4 to 1/2 |
| Number of teeth: | 18 | Width (mm): | 9.525 mm |
| Material: | Steel | Bore Type: | Rough Bore |
| Outside Diameter (mm): | 28.6004 mm | Flange (in): | 1.3750 in |
| Belt Section: | XL | Width (in): | 0.375 in |
| Outside Diameter (in): | 1.126 in | Pitch Diameter (in): | 1.146 in |
| Face Width: | 0.5625 | With Flanges: | With Flanges |
| Overall Length (in): | 0.8125 in | Number of Hubs: | 1 |
| Bore Diameter (in): | 0.25 in | Hub Projection: | 0.25 |
| Length Through Bore: | 0.8125 | Hub Diameter (in): | 0.8125 in |
| Pulley Construction: | Solid |
General Specifications
| UPC: | 662289753871 | Weight: | 0.18 LB |
| Packaged Length: | 2.00 IN | Packaged Width: | 2.15 IN |
| Packaged Height: | 1.60 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

