Browning Steel Rough Bore Gearbelt Pulley - 20XLB037S
Part #:1430776
Catalog #:20XLB037S
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 9.525 mm | Product Type: | Gearbelt Pulley |
| Number of teeth: | 20 | Bore Range: | 1/4 to 9/16 |
| Material: | Steel | Bore Type: | Rough Bore |
| Outside Diameter (in): | 1.253 in | Outside Diameter (mm): | 31.8262 mm |
| Width (in): | 0.375 in | Pitch Diameter (in): | 1.273 in |
| Belt Section: | XL | Flange (in): | 1.5000 in |
| Face Width: | 0.5625 | With Flanges: | With Flanges |
| Number of Hubs: | 1 | Bore Diameter (in): | 0.25 in |
| Length Through Bore: | 0.875 | Pulley Construction: | Solid |
| Hub Diameter (in): | 0.9375 in | Hub Projection: | 0.3125 |
| Overall Length (in): | 0.875 in |
General Specifications
| UPC: | 662289753888 | Weight: | 0.27 LB |
| Packaged Length: | 3.10 IN | Packaged Width: | 3.10 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

