Browning Steel Rough Bore Gearbelt Pulley - 30XLB037S
Part #:1430826
Catalog #:30XLB037S
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 30 | Bore Range: | 1/4 to 15/16 |
| Width (mm): | 9.525 mm | Product Type: | Gearbelt Pulley |
| Bore Type: | Rough Bore | Material: | Steel |
| Flange (in): | 2.1250 in | Outside Diameter (mm): | 48.006 mm |
| Belt Section: | XL | Pitch Diameter (in): | 1.91 in |
| Outside Diameter (in): | 1.89 in | Width (in): | 0.375 in |
| Face Width: | 0.5625 | Hub Diameter (in): | 1.3125 in |
| Pulley Construction: | Solid | Bore Diameter (in): | 0.25 in |
| Length Through Bore: | 0.90625 | With Flanges: | With Flanges |
| Hub Projection: | 0.34375 | Overall Length (in): | 0.90625 in |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289753932 | Weight: | 0.54 LB |
| Packaged Length: | 2.70 IN | Packaged Width: | 2.80 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

