Browning Steel Rough Bore Gearbelt Pulley - 40XLB037S
Part #:1430859
Catalog #:40XLB037S
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 40 | Product Type: | Gearbelt Pulley |
| Bore Range: | 5/16 to 1 | Width (mm): | 9.525 mm |
| Material: | Steel | Bore Type: | Rough Bore |
| Outside Diameter (mm): | 64.1604 mm | Outside Diameter (in): | 2.526 in |
| Pitch Diameter (in): | 2.546 in | Width (in): | 0.375 in |
| Belt Section: | XL | Face Width: | 0.5625 |
| Number of Hubs: | 1 | Hub Diameter (in): | 1.5 in |
| Hub Projection: | 0.4375 | Length Through Bore: | 1 |
| Bore Diameter (in): | 0.3125 in | With Flanges: | No Flanges |
| Overall Length (in): | 1 in | Pulley Construction: | Solid |
General Specifications
| UPC: | 662289753963 | Weight: | 1.00 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 1.38 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

