Browning Steel Rough Bore Gearbelt Pulley - 48XLB037S
Part #:1430883
Catalog #:48XLB037S
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Gearbelt Pulley | Width (mm): | 9.525 mm |
| Bore Range: | 5/16 to 1 | Number of teeth: | 48 |
| Material: | Steel | Bore Type: | Rough Bore |
| Belt Section: | XL | Pitch Diameter (in): | 3.056 in |
| Width (in): | 0.375 in | Outside Diameter (mm): | 77.1144 mm |
| Outside Diameter (in): | 3.036 in | Face Width: | 0.5625 |
| Hub Projection: | 0.4375 | Hub Diameter (in): | 1.5 in |
| Pulley Construction: | Solid | Overall Length (in): | 1 in |
| With Flanges: | No Flanges | Number of Hubs: | 1 |
| Bore Diameter (in): | 0.3125 in | Length Through Bore: | 1 |
General Specifications
| UPC: | 662289753994 | Weight: | 1.22 LB |
| Packaged Length: | 3.20 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 1.30 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

