Browning Steel Rough Bore Gearbelt Pulley - 72XLB037S
Part #:1430909
Catalog #:72XLB037S
KEY FEATURES
- Constant Speed - No slip; no creep; minimum backlash due to the positive engagement of the belt teeth with the grooves of the sprockets.
- Light Weight - High horsepower-to-weight ratio makes Browning Gearbelt drives ideal for any application where weight is a factor.
- Broad depth of product to choose from - Browning offers 5 different sprocket pitches along with a wide range of sprocket and belt widths to accommodate any horsepower requirement.
- Different Mounting to the shaft - Browning offers the Gearbelt Pulleys in various ways to mount to the shaft; Split Taper and QD Bushing styles, as well as, finished and minimum plain bore.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 72 | Width (mm): | 9.525 mm |
| Product Type: | Gearbelt Pulley | Bore Range: | 3/8 to 1 |
| Material: | Steel | Bore Type: | Rough Bore |
| Belt Section: | XL | Outside Diameter (in): | 4.564 in |
| Width (in): | 0.375 in | Pitch Diameter (in): | 4.584 in |
| Outside Diameter (mm): | 115.9256 mm | Face Width: | 0.5625 |
| Bore Diameter (in): | 0.375 in | Hub Projection: | 0.4375 |
| Number of Hubs: | 1 | With Flanges: | No Flanges |
| Overall Length (in): | 1 in | Hub Diameter (in): | 1.5 in |
| Length Through Bore: | 1 | Pulley Construction: | Solid |
General Specifications
| UPC: | 662289754014 | Weight: | 2.54 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 5.10 IN |
| Packaged Height: | 1.00 IN | HTC: | 8483.50.9080 |
| Country of Origin: | United States of America |

