Browning Steel Bushed Bore HPT Chain Sprocket - B8MCS-22-12
Part #:2764561
Catalog #:B8MCS-22-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Chain Sprocket | Flange (mm): | 64.9986 mm |
| Number of teeth: | 22 | Width (mm): | 12 mm |
| Bushing: | 1008 | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Bore (Min) (mm): | 12.7 mm |
| Pitch Diameter (mm): | 56.0324 mm | Bore (Max) (mm): | 25.4 mm |
| Belt Section: | 8M | Outside Diameter (mm): | 54.4322 mm |
| Material: | Steel |
General Specifications
| UPC: | 662460614205 | Weight: | 0.50 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

