Browning Steel Bushed Bore HPT Chain Sprocket - B8MCS-27-12
Part #:2764637
Catalog #:B8MCS-27-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Flange (mm): | 80.01 mm | Product Type: | HPT Chain Sprocket |
| Bushing: | 1108 | Width (mm): | 12 mm |
| Number of teeth: | 27 | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Belt Section: | 8M |
| Bore (Max) (mm): | 28.575 mm | Outside Diameter (mm): | 67.1576 mm |
| Pitch Diameter (mm): | 68.7578 mm | Bore (Min) (mm): | 12.7 mm |
| Material: | Steel |
General Specifications
| UPC: | 662460614274 | Weight: | 0.90 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

