Browning Steel Bushed Bore HPT Chain Sprocket - B8MCS-28-12
Part #:2764645
Catalog #:B8MCS-28-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 28 | Product Type: | HPT Chain Sprocket |
| Width (mm): | 12 mm | Bushing: | 1108 |
| Flange (mm): | 80.01 mm | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Bore (Max) (mm): | 28.575 mm |
| Outside Diameter (mm): | 69.6976 mm | Belt Section: | 8M |
| Pitch Diameter (mm): | 71.2978 mm | Bore (Min) (mm): | 12.7 mm |
| Material: | Steel |
General Specifications
| UPC: | 662460614281 | Weight: | 1.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

