Browning Steel Bushed Bore HPT Chain Sprocket - B8MCS-29-12
Part #:2764660
Catalog #:B8MCS-29-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Flange (mm): | 84.9884 mm | Width (mm): | 12 mm |
| Product Type: | HPT Chain Sprocket | Bushing: | 1108 |
| Number of teeth: | 29 | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Pitch Diameter (mm): | 73.8378 mm |
| Material: | Steel | Bore (Min) (mm): | 12.7 mm |
| Belt Section: | 8M | Bore (Max) (mm): | 28.575 mm |
| Outside Diameter (mm): | 72.2376 mm |
General Specifications
| UPC: | 662460614304 | Weight: | 1.20 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

