Browning Steel Bushed Bore HPT Chain Sprocket - B8MCS-31-12
Part #:2764694
Catalog #:B8MCS-31-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 31 | Bushing: | 1210 |
| Product Type: | HPT Chain Sprocket | Width (mm): | 12 mm |
| Flange (mm): | 89.9922 mm | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Bore (Max) (mm): | 31.75 mm |
| Bore (Min) (mm): | 12.7 mm | Belt Section: | 8M |
| Material: | Steel | Outside Diameter (mm): | 77.343 mm |
| Pitch Diameter (mm): | 78.9432 mm |
General Specifications
| UPC: | 662460614342 | Weight: | 1.30 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

