Browning Steel Bushed Bore HPT Chain Sprocket - B8MCS-33-12
Part #:2764728
Catalog #:B8MCS-33-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Chain Sprocket | Flange (mm): | 97.0026 mm |
| Bushing: | 1610 | Number of teeth: | 33 |
| Width (mm): | 12 mm | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Outside Diameter (mm): | 82.423 mm |
| Bore (Min) (mm): | 12.7 mm | Pitch Diameter (mm): | 84.0232 mm |
| Material: | Steel | Bore (Max) (mm): | 42.8752 mm |
| Belt Section: | 8M |
General Specifications
| UPC: | 662460614373 | Weight: | 1.30 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

