Browning Steel Bushed Bore HPT Chain Sprocket - B8MCS-35-12
Part #:2764744
Catalog #:B8MCS-35-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | 1610 | Product Type: | HPT Chain Sprocket |
| Number of teeth: | 25 | Width (mm): | 12 mm |
| Flange (mm): | 100.0252 mm | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Material: | Steel |
| Pitch Diameter (mm): | 89.1286 mm | Belt Section: | 8M |
| Outside Diameter (mm): | 87.5284 mm | Bore (Max) (mm): | 42.8752 mm |
| Bore (Min) (mm): | 12.7 mm |
General Specifications
| UPC: | 662460614397 | Weight: | 1.30 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

