Browning Steel Bushed Bore HPT Chain Sprocket - B8MCS-37-12
Part #:2764769
Catalog #:B8MCS-37-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Flange (mm): | 105.5624 mm | Number of teeth: | 37 |
| Width (mm): | 12 mm | Product Type: | HPT Chain Sprocket |
| Bushing: | 1610 | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Bore (Max) (mm): | 42.8752 mm |
| Bore (Min) (mm): | 12.7 mm | Outside Diameter (mm): | 92.6084 mm |
| Material: | Steel | Belt Section: | 8M |
| Pitch Diameter (mm): | 94.2086 mm |
General Specifications
| UPC: | 662460614410 | Weight: | 1.60 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

