Browning Steel Bushed Bore HPT Chain Sprocket - B8MCS-41-12
Part #:2764801
Catalog #:B8MCS-41-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 12 mm | Flange (mm): | 110.0074 mm |
| Product Type: | HPT Chain Sprocket | Bushing: | 2012 |
| Number of teeth: | 41 | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Bore (Max) (mm): | 53.975 mm |
| Belt Section: | 8M | Material: | Steel |
| Bore (Min) (mm): | 12.7 mm | Outside Diameter (mm): | 102.7938 mm |
| Pitch Diameter (mm): | 104.394 mm |
General Specifications
| UPC: | 662460614458 | Weight: | 1.80 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

