Browning Steel Bushed Bore HPT Chain Sprocket - B8MCS-42-12
Part #:2764819
Catalog #:B8MCS-42-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Flange (mm): | 119.0498 mm | Bushing: | 2012 |
| Product Type: | HPT Chain Sprocket | Width (mm): | 12 mm |
| Number of teeth: | 42 | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Belt Section: | 8M |
| Bore (Min) (mm): | 12.7 mm | Material: | Steel |
| Outside Diameter (mm): | 105.3592 mm | Bore (Max) (mm): | 53.975 mm |
| Pitch Diameter (mm): | 106.9594 mm |
General Specifications
| UPC: | 662460614465 | Weight: | 2.10 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

