Browning Steel Bushed Bore HPT Chain Sprocket - B8MCS-48-12
Part #:2764843
Catalog #:B8MCS-48-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | 2012 | Flange (mm): | 130.9878 mm |
| Product Type: | HPT Chain Sprocket | Width (mm): | 12 mm |
| Number of teeth: | 48 | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Pitch Diameter (mm): | 122.2248 mm |
| Bore (Max) (mm): | 53.975 mm | Outside Diameter (mm): | 120.6246 mm |
| Material: | Steel | Belt Section: | 8M |
| Bore (Min) (mm): | 12.7 mm |
General Specifications
| UPC: | 662460614496 | Weight: | 3.40 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

