Browning Steel Bushed Bore HPT Chain Sprocket - B8MCS-50-12
Part #:2764850
Catalog #:B8MCS-50-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Chain Sprocket | Bushing: | 2012 |
| Width (mm): | 12 mm | Flange (mm): | 135.128 mm |
| Number of teeth: | 50 | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Bore (Max) (mm): | 53.975 mm |
| Bore (Min) (mm): | 12.7 mm | Pitch Diameter (mm): | 127.3302 mm |
| Belt Section: | 8M | Material: | Steel |
| Outside Diameter (mm): | 125.73 mm |
General Specifications
| UPC: | 662460614502 | Weight: | 3.70 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

