Browning Steel Bushed Bore HPT Chain Sprocket - B8MCS-63-12
Part #:2764892
Catalog #:B8MCS-63-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | 2012 | Number of teeth: | 63 |
| Flange (mm): | 172.0088 mm | Width (mm): | 12 mm |
| Product Type: | HPT Chain Sprocket | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Bore (Max) (mm): | 53.975 mm |
| Bore (Min) (mm): | 12.7 mm | Pitch Diameter (mm): | 160.4264 mm |
| Belt Section: | 8M | Outside Diameter (mm): | 158.8262 mm |
| Material: | Steel |
General Specifications
| UPC: | 662460614540 | Weight: | 4.10 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

