Browning Steel Bushed Bore HPT Chain Sprocket - B8MCS-64-12
Part #:2764900
Catalog #:B8MCS-64-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | 2012 | Width (mm): | 12 mm |
| Product Type: | HPT Chain Sprocket | Flange (mm): | 172.0088 mm |
| Number of teeth: | 64 | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Material: | Steel |
| Belt Section: | 8M | Outside Diameter (mm): | 161.3662 mm |
| Bore (Max) (mm): | 53.975 mm | Pitch Diameter (mm): | 162.9664 mm |
| Bore (Min) (mm): | 12.7 mm |
General Specifications
| UPC: | 662460614557 | Weight: | 4.20 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

