Browning Steel Bushed Bore HPT Chain Sprocket - B8MCS-67-12
Part #:2764918
Catalog #:B8MCS-67-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 67 | Width (mm): | 12 mm |
| Product Type: | HPT Chain Sprocket | Flange (mm): | 183.6674 mm |
| Bushing: | 2012 | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Outside Diameter (mm): | 169.0116 mm |
| Bore (Max) (mm): | 53.975 mm | Pitch Diameter (mm): | 170.6118 mm |
| Belt Section: | 8M | Bore (Min) (mm): | 12.7 mm |
| Material: | Steel |
General Specifications
| UPC: | 662460614564 | Weight: | 4.30 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

