Browning Steel Bushed Bore HPT Chain Sprocket - B8MCS-72-12
Part #:2764934
Catalog #:B8MCS-72-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (mm): | 12 mm | Number of teeth: | 72 |
| Product Type: | HPT Chain Sprocket | Flange (mm): | 192.405 mm |
| Bushing: | 2012 | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Bore (Max) (mm): | 53.975 mm |
| Pitch Diameter (mm): | 183.3372 mm | Outside Diameter (mm): | 181.737 mm |
| Belt Section: | 8M | Bore (Min) (mm): | 12.7 mm |
| Material: | Steel |
General Specifications
| UPC: | 662460614588 | Weight: | 4.80 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

