Browning Steel Bushed Bore HPT Chain Sprocket - B8MCS-75-12
Part #:2764942
Catalog #:B8MCS-75-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Flange (mm): | 199.8218 mm | Width (mm): | 12 mm |
| Number of teeth: | 75 | Bushing: | 2012 |
| Product Type: | HPT Chain Sprocket | Bushing Type: | Taper Bore |
| Bore Type: | Bushed | Pitch Diameter (mm): | 190.9826 mm |
| Bore (Max) (mm): | 53.975 mm | Material: | Steel |
| Bore (Min) (mm): | 12.7 mm | Outside Diameter (mm): | 189.3824 mm |
| Belt Section: | 8M |
General Specifications
| UPC: | 662460614595 | Weight: | 5.10 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

