Browning Steel Bushed Bore HPT Chain Sprocket - B8MCS-80-12
Part #:2764959
Catalog #:B8MCS-80-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | HPT Chain Sprocket | Bushing: | 2012 |
| Flange (mm): | 213.0044 mm | Width (mm): | 12 mm |
| Number of teeth: | 80 | Bore Type: | Bushed |
| Bushing Type: | Taper Bore | Bore (Min) (mm): | 12.7 mm |
| Belt Section: | 8M | Bore (Max) (mm): | 53.975 mm |
| Pitch Diameter (mm): | 203.708 mm | Material: | Steel |
| Outside Diameter (mm): | 202.1078 mm |
General Specifications
| UPC: | 662460614601 | Weight: | 5.80 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

