Browning Steel Bushed Bore HPT Chain Sprocket - B8MCS-90-12
Part #:2764967
Catalog #:B8MCS-90-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing: | 2012 | Product Type: | HPT Chain Sprocket |
| Number of teeth: | 90 | Width (mm): | 12 mm |
| Bushing Type: | Taper Bore | Bore Type: | Bushed |
| Outside Diameter (mm): | 227.584 mm | Material: | Steel |
| Bore (Min) (mm): | 12.7 mm | Pitch Diameter (mm): | 229.1842 mm |
| Bore (Max) (mm): | 53.975 mm | Belt Section: | 8M |
General Specifications
| UPC: | 662460614618 | Weight: | 8.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

