Browning Steel Bushed Bore HPT Chain Sprocket - B8MCS-140-12
Part #:2764983
Catalog #:B8MCS-140-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of teeth: | 140 | Product Type: | HPT Chain Sprocket |
| Bushing: | 2012 | Width (mm): | 12 mm |
| Bushing Type: | Taper Bore | Bore Type: | Bushed |
| Bore (Min) (mm): | 12.7 mm | Outside Diameter (mm): | 354.9142 mm |
| Pitch Diameter (mm): | 356.5144 mm | Belt Section: | 8M |
| Material: | Steel | Bore (Max) (mm): | 53.975 mm |
General Specifications
| UPC: | 662460614632 | Weight: | 17.00 LB |
| HTC: | 8483.50.9080 | Country of Origin: | United States of America |

